Cyclic Synchronous Position mode (csp)

In Cyclic Synchronous Position (CSP) mode, the trajectory generator  is  located  in  the  control  device,  not  in  the  drive  device.  In cyclic synchronous manner,  the control device provides a Target_Position  to the drive device, which  performs  position control and velocity control. The Target_Position is transferred cyclically (via PDO service) every Interpolation time period (Highest sub-index supported).

Related objects

Index Object Name Type Attr. M/O

6040.0H

VAR

Controlword

UNSIGNED16

rw

M

6041.0H

VAR

Statusword

UNSIGNED16

ro

M

6064.0H

VAR

Position_Actual_Value

INTEGER32

ro

M

6065.0H

VAR

Following_error_window

UNSIGNED32

rw

O

6066.0H

VAR

Following_error_time_out

UNSIGNED16

rw

O

606C.0H

VAR

Velocity_Actual_Value

INTEGER32

ro

O

607A.0H

VAR

Target_Position

INTEGER32

rw

M

6085.0H

VAR

Quick_Stop_deceleration

UNSIGNED32

rw

O

6086.0H

VAR

Motion_profile_type

INTEGER16

rw

O

60C2H

RECORD

Interpolation time period (Highest sub-index supported)

Interpolation time period record

rw

O

60F4.0H

VAR

Following_error_actual_value

INTEGER32

ro

O